IESNA:LM-63-2002
[TEST]P1363189
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-835-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10617.7
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2028.9 2284.8 2448.4 2442.5 2258.0 2091.4 2070.6 2165.8 2314.5 2528.7 2707.2 2909.5 3097.0 3305.2 3474.8 3605.7 3757.4 3891.3 
3959.7 4001.3 4034.1 3938.9 3599.7 2561.5 1065.0 693.2 618.8 550.4 470.0 327.2 193.4 139.8 44.6 23.8 11.9 0.0 0.0 
2028.9 2252.1 2439.5 2436.5 2240.2 2091.4 2055.7 2147.9 2314.5 2502.0 2716.2 2900.6 3097.0 3308.2 3480.7 3614.6 3757.4 3900.2 
3977.5 4022.2 4063.8 3968.6 3620.5 2689.4 1157.3 702.1 630.7 565.2 476.0 345.1 202.3 148.7 50.6 23.8 11.9 0.0 0.0 
2028.9 2252.1 2436.5 2448.4 2281.8 2112.2 2061.7 2133.1 2275.9 2478.2 2689.4 2876.8 3067.2 3248.7 3465.8 3584.8 3757.4 3915.1 
4031.1 4093.6 4144.1 4120.3 3831.8 3064.2 1520.2 737.8 648.5 598.0 535.5 452.2 258.8 187.4 116.0 71.4 29.7 3.0 0.0 
2028.9 2237.2 2412.7 2478.2 2347.3 2171.7 2088.4 2121.2 2228.3 2403.8 2597.2 2784.6 2963.1 3138.6 3346.9 3531.3 3677.1 3852.6 
4004.3 4126.3 4206.6 4319.7 4233.4 3700.9 2641.8 1133.5 705.1 603.9 541.4 476.0 324.3 252.9 169.6 89.2 35.7 3.0 0.0 
2028.9 2222.3 2388.9 2499.0 2442.5 2290.7 2171.7 2133.1 2189.6 2308.6 2463.3 2629.9 2805.4 2978.0 3135.6 3335.0 3531.3 3718.7 
3903.2 4084.6 4245.3 4352.4 4480.3 4322.6 3739.5 2374.0 874.6 487.9 383.8 306.4 238.0 151.7 110.1 68.4 26.8 3.0 0.0 
2028.9 2195.5 2350.2 2484.1 2540.6 2466.3 2344.3 2246.1 2210.4 2264.0 2365.1 2490.1 2653.7 2805.4 2963.1 3114.8 3281.4 3519.4 
3709.8 3855.6 3977.5 4162.0 4376.2 4682.6 4724.3 4144.1 2796.5 1029.3 404.6 261.8 184.4 124.9 80.3 50.6 23.8 5.9 0.0 
2028.9 2162.8 2308.6 2448.4 2555.5 2603.1 2573.4 2481.1 2406.8 2374.0 2400.8 2475.2 2585.3 2725.1 2870.9 3025.6 3183.2 3376.6 
3581.9 3775.2 3965.6 4165.0 4435.7 4870.0 5468.0 5697.1 4923.6 3308.2 1666.0 606.9 273.7 169.6 104.1 59.5 29.7 11.9 0.0 
2028.9 2127.1 2240.2 2365.1 2475.2 2576.3 2653.7 2719.1 2760.8 2805.4 2823.3 2859.0 2918.5 3007.7 3147.5 3320.1 3534.3 3775.2 
4010.3 4289.9 4575.5 4884.9 5286.5 5729.8 6458.7 7491.0 7839.1 7327.4 6360.5 4629.1 2847.1 1487.5 502.8 208.2 74.4 
20.8 0.0 
2028.9 2097.4 2177.7 2266.9 2350.2 2433.5 2510.9 2603.1 2713.2 2864.9 3037.5 3236.8 3436.1 3683.0 3971.6 4319.7 4694.5 
5114.0 5575.1 6015.4 6455.7 6901.9 7389.8 7958.1 8603.6 9514.0 10254.7 11025.3 11310.9 10513.6 9046.9 6283.2 
3174.3 1017.4 107.1 26.8 0.0 
2028.9 2082.5 2156.9 2231.2 2308.6 2383.0 2442.5 2528.7 2632.9 2766.7 2939.3 3132.7 3340.9 3611.6 3929.9 4346.4 4777.8 5301.4 
5807.2 6336.7 6833.5 7339.3 7842.0 8392.4 9017.2 9743.1 10239.9 11185.9 11804.7 11334.7 9817.4 6315.9 2995.8 
651.5 98.2 26.8 0.0 
2028.9 2058.7 2103.3 2150.9 2195.5 2234.2 2269.9 2317.5 2388.9 2487.1 2609.1 2751.9 2912.5 3129.7 3418.2 3793.1 4209.6 4724.3 
5277.6 5845.8 6363.5 6842.4 7300.6 7764.7 8291.3 8579.8 8416.2 8862.5 9433.7 9398.0 8362.7 4721.3 1442.9 229.1 
65.4 29.7 0.0 
2028.9 2031.9 2052.7 2085.5 2103.3 2118.2 2127.1 2147.9 2183.6 2243.1 2323.5 2424.6 2534.7 2689.4 2897.6 3168.4 3471.8 3858.5 
4304.8 4757.0 5182.4 5563.2 5926.2 6292.1 6592.6 6613.4 6259.4 6339.7 6387.3 5970.8 5265.7 3183.2 984.7 136.8 
47.6 26.8 0.0 
2028.9 2008.1 2005.1 2008.1 2011.1 1996.2 1978.4 1957.5 1960.5 1972.4 2002.2 2034.9 2073.6 2136.0 2216.4 2326.4 2457.3 2597.2 2799.5 
3013.7 3227.9 3427.2 3620.5 3799.0 3909.1 3796.1 3403.4 3088.0 2430.6 1505.3 898.4 473.0 166.6 59.5 32.7 23.8 0.0 
2028.9 1972.4 1924.8 1877.2 1814.7 1743.3 1654.1 1561.9 1466.7 1344.7 1219.7 1065.0 880.6 714.0 586.1 505.7 467.1 437.3 419.5 
401.6 389.7 383.8 374.8 351.0 315.3 261.8 208.2 160.6 127.9 104.1 80.3 62.5 47.6 35.7 23.8 17.8 0.0 
2028.9 1930.8 1832.6 1725.5 1603.5 1451.8 1276.3 1059.1 821.1 615.8 476.0 410.5 377.8 351.0 333.2 321.3 312.4 300.5 288.6 273.7 
255.8 241.0 223.1 205.3 184.4 163.6 136.8 116.0 95.2 80.3 62.5 47.6 32.7 26.8 17.8 11.9 0.0 
2028.9 1901.0 1752.3 1579.7 1386.3 1142.4 865.7 600.9 467.1 410.5 377.8 348.1 321.3 300.5 285.6 270.7 258.8 243.9 229.1 220.1 211.2 
202.3 193.4 175.5 154.7 136.8 122.0 107.1 89.2 68.4 47.6 32.7 23.8 17.8 11.9 8.9 0.0 
2028.9 1859.4 1657.1 1436.9 1166.2 827.0 559.3 446.2 407.6 371.9 336.2 306.4 282.6 264.8 249.9 241.0 226.1 214.2 199.3 187.4 175.5 166.6 
154.7 145.8 133.9 122.0 107.1 86.3 68.4 47.6 35.7 26.8 20.8 11.9 8.9 5.9 0.0 
2028.9 1823.7 1579.7 1294.1 952.0 612.8 455.2 407.6 377.8 345.1 309.4 279.6 258.8 241.0 229.1 214.2 202.3 187.4 175.5 166.6 154.7 148.7 
139.8 130.9 122.0 110.1 92.2 74.4 59.5 47.6 35.7 23.8 14.9 8.9 5.9 5.9 0.0 
2028.9 1808.8 1520.2 1184.0 788.4 505.7 425.4 392.7 362.9 327.2 294.5 270.7 249.9 232.0 217.2 205.3 190.4 178.5 163.6 151.7 142.8 133.9 124.9 
116.0 107.1 95.2 80.3 65.4 56.5 44.6 32.7 20.8 8.9 5.9 3.0 3.0 0.0 
2028.9 1782.0 1478.6 1121.6 702.1 461.1 413.5 383.8 351.0 321.3 291.5 267.7 249.9 235.0 220.1 205.3 190.4 175.5 160.6 148.7 136.8 124.9 116.0 
107.1 95.2 80.3 65.4 53.5 44.6 35.7 23.8 14.9 5.9 3.0 3.0 0.0 0.0 
2028.9 1776.1 1460.7 1062.1 651.5 455.2 410.5 380.8 351.0 324.3 294.5 273.7 258.8 243.9 223.1 208.2 196.3 181.5 163.6 148.7 136.8 124.9 113.0 
101.1 86.3 68.4 53.5 44.6 35.7 26.8 17.8 11.9 5.9 3.0 0.0 0.0 0.0 
2028.9 1770.1 1451.8 1065.0 639.6 452.2 410.5 380.8 351.0 324.3 294.5 273.7 258.8 243.9 226.1 208.2 196.3 181.5 166.6 148.7 136.8 124.9 113.0 
101.1 86.3 68.4 50.6 44.6 35.7 23.8 17.8 8.9 3.0 3.0 0.0 0.0 0.0 
